SEARAY™是一种采用开放式端子阵列的.050" (1.27 mm) 间距连接器。SEARAY™可提供多达500个端子,为单端或差分对配置以及电源、信号或地线的设计和布线提供最大灵活性。SEARAY™采用Edge Rate®接触系统,该系统专为需要高对接周期和56 Gbps PAM4性能的应用而设计。
IPC-A-610F(电子组件验收标准)——达到针对高性能/恶劣环境电子产品的第3类验收标准
Analog Over Array™能力
IPC J-STD-001F(对电气和电子焊接组件的要求)——达到针对高性能/恶劣环境电子产品的第3类验收标准
多达500个I/O口
耐用型Edge Rate®端子
56 Gbps PAM4性能
SET合格产品:请访问samtec.com/SETl'j有关严苛环境测试的详细信息
.050"(1.27 mm)间距
更小的插入/拔出力
表面焊接针脚
Stack heights from 7 mm to 18.5 mm
Automotive A-Series product available for this series