BNC7T-EM

Produktspezifikationen
  Konfigurieren Sie Ihr Produkt, indem Sie die nachstehenden Optionen nutzen

75 Ohm BNC-Buchse, Kantenmontage

RoHS-Logo

Konfigurierte Teilenummer
Eigenschaften

  • Optimiert für 12G-SDI Broadcast-Videolösungen
  • 75-Ohm-Impedanz
  • Standard-Kantenmontage oder Druckguss-Kantenmontage
  • Verfügbar für 0.062" (1.60 mm) oder 0.093" (2.40 mm) PCBs
Zusammengefasste Produktspezifikation

Sicheres Formular. Kein Spam.

. .
.
.
. .
For more than twenty-five years, Samtec has been engaged in developing interconnect products and supporting the standards for systems that launch into space. The first stage of Samtec’s space legacy […] The post Samtec’s Space Legacy appeared first on The Samtec Blog....
Cutting-edge data rates have received much well-deserved press in the electronics media. New 56 and 112 Gbps PAM4 systems are in operation with verified, sustainable performance, and we’re on the […] The post Integral Ground Plane For Data Rate, Power, and Processing appeared fir...
A live product demonstration from DesignCon 2023 highlights the outstanding PCIe 6.0 performance of both a Samtec Flyover® high-speed cable assembly and a Rohde & Schwarz® ZNA vector network analyzer. […] The post Rohde & Schwarz VNA Verifies Excellent PCIe 6.0 Performance Of Hig...
One of the ways we continue to hold the #1 spot for several website categories in our industry is by making it easy for customers to get in touch with us and […] The post Try This Helpful New Way to Submit Website Feedback appeared first on The Samtec Blog....
In this live demonstration from DesignCon 2023, the performance of a Samtec high-speed cable system is measured by the world’s first scalable VNA. Matt Burns (Technical Marketing Manager, Samtec), and […] The post Cutting Edge High-Speed Cable Performance Measured By The World’s ...