HQDP 0.50 mm Q Pairs® Twinax-Kabelgruppen

Die HQDP ist eine 0.50 mm Highspeed-Kabelkonfektion für Kabel-zu-Board-Anwendungen. Die HQDP ist mit den QTH-DP- und QSH-DP-Groundplane-Steckverbindern kompatibel und nutzt das Eye Speed-Kabel von Samtec, um eine 14 Gbit/s-Leistung bereitzustellen. Samtecs einzigartige Fertigungstechniken ermöglichen es Kunden, kundenspezifische Kabellängen für eine schnelle Lieferung zu spezifizieren.

Eigenschaften

  • 0,50-mm-Raster (0,0197")

  • 100 Ohm differentielle Signalführung

  • 30 AWG Twinax-Kabel

  • Zweireihiges System mit bis zu 120 Kontakten

  • Optionale Schraubenmontagen für die rauesten Anforderungen

0.50 mm Q Pairs® Twinax-Kabelgruppen
Protokolle
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbit/s 28.05 Gbit/s 28,9 Gbit/s PAM4 53,13 Gbit/s PAM4 56,1 Gbit/s PAM4 106,25 Gbit/s PAM4 112,2 Gbit/s PAM4 200 Gbps PAM4
14 Gbit/s NRZ Nein Nein Nein Nein Nein Nein Nein Nein
Wie wird dies berechnet?
Zeichnungen
HQDP - Anwendungsdruck für Anschraubmöglichkeit
HQDP - .5 mm (.0197") Highspeed-Twinax-Kabelkonfektion mit Differenzialpaar
HQDP - SBL-SBL
HQDP - SBL-SBR
HQDP - SBL-SED
HQDP - SBL-SEU
HQDP - SBL-STL
HQDP - SBL-STR
HQDP - SBL-TBL
HQDP - SBL-TBR
HQDP - SBL-TED
HQDP - SBL-TEU
HQDP - SBL-TTL
HQDP - SBL-TTR
HQDP - SBR-SBL
HQDP - SBR-SBR
HQDP - SBR-SED
HQDP - SBR-SEU
HQDP - SBR-STL
HQDP - SBR-STR
HQDP - SBR-TBL
HQDP - SBR-TBR
HQDP - SBR-TED
HQDP - SBR-TEU
HQDP - SBR-TTL
HQDP - SBR-TTR
HQDP - SED-SBL
HQDP - SED-SBR
HQDP - SED-SED
HQDP - SED-SEU
HQDP - SED-STL
HQDP - SED-STR
HQDP - SED-TBL
HQDP - SED-TBR
HQDP - SED-TED
HQDP - SED-TEU
HQDP - SED-TTL
HQDP - SED-TTR
HQDP - SEU-SBL
HQDP - SEU-SBR
HQDP - SEU-SED
HQDP - SEU-STL
HQDP - SEU-SEU
HQDP - SEU-STR
HQDP - SEU-TBL
HQDP - SEU-TBR
HQDP - SEU-TED
HQDP - SEU-TEU
HQDP - SEU-TTL
HQDP - SEU-TTR
HQDP - STL-SBL
HQDP - STL-SBR
HQDP - STL-STL
HQDP - STL-STR
HQDP - STL-TBL
HQDP - STL-TBR
HQDP - STL-TED
HQDP - STL-TEU
HQDP - STL-TTL
HQDP - STL-TTR
HQDP - STL-SEU
HQDP - STL-SED
HQDP - STR-SBL
HQDP - STR-SBR
HQDP - STR-SED
HQDP - STR-SEU
HQDP - STR-STL
HQDP - STR-STR
HQDP - STR-TBL
HQDP - STR-TBR
HQDP - STR-TED
HQDP - STR-TEU
HQDP - STR-TTL
HQDP - STR-TTR
HQDP - TBL-SBL
HQDP - TBL-SBR
HQDP - TBL-SED
HQDP - TBL-SEU
HQDP - TBL-STL
HQDP - TBL-STR
HQDP - TBL-TBL
HQDP - TBL-TBR
HQDP - TBL-TED
HQDP - TBL-TEU
HQDP - TBL-TTL
HQDP - TBL-TTR
HQDP - TBR-SBL
HQDP - TBR-SBR
HQDP - TBR-SEU
HQDP - TBR-STL
HQDP - TBR-STR
HQDP - TBR-TBL
HQDP - TBR-TBR
HQDP - TBR-TED
HQDP - TBR-TEU
HQDP - TBR-TTL
HQDP - TBR-TTR
HQDP - TBR-SED
HQDP - TED-SBL
HQDP - TED-SBR
HQDP - TED-SED
HQDP - TED-SEU
HQDP - TED-STL
HQDP - TED-STR
HQDP - TED-TBL
HQDP - TED-TBR
HQDP - TED-TED
HQDP - TED-TEU
HQDP - TED-TTL
HQDP - TED-TTR
HQDP - TEU-SBL
HQDP - TEU-SBR
HQDP - TEU-SED
HQDP - TEU-SEU
HQDP - TEU-STL
HQDP - TEU-STR
HQDP - TEU-TBL
HQDP - TEU-TBR
HQDP - TEU-TED
HQDP - TEU-TEU
HQDP - TEU-TTL
HQDP - TEU-TTR
HQDP - TTL-SBL
HQDP - TTL-SBR
HQDP - TTL-SED
HQDP - TTL-SEU
HQDP - TTL-STL
HQDP - TTL-STR
HQDP - TTL-TBL
HQDP - TTL-TBR
HQDP - TTL-TED
HQDP - TTL-TEU
HQDP - TTL-TTL
HQDP - TTL-TTR
HQDP - TTR-SBL
HQDP - TTR-SBR
HQDP - TTR-SED
HQDP - TTR-SEU
HQDP - TTR-STL
HQDP - TTR-STR
HQDP - TTR-TBL
HQDP - TTR-TBR
HQDP - TTR-TED
HQDP - TTR-TEU
HQDP - TTR-TTL
HQDP - TTR-TTR
Gegenstücke und verwandte Komponenten

Steckverbinder

Vorschaubild QSH-DP-Serie
QSH-DP

0.50 mm Q Pairs® Highspeed-Groundplane-Buchsenleiste, Differenzialpaar

Vorschaubild QTH-DP-Serie
QTH-DP

0.50 mm Q Pairs® Highspeed-Groundplane-Terminal, Differenzialpaar

Richtlinien
Compliancewerkzeuge
Materialdeklaration
EU-RoHS und -REACH-konform
Anerkennungen
Dieses Produkt entspricht dem UL-Dokument Nummer E111594
RoHS-konform

Wenn Sie Unterstützung bei der Einhaltung von Vorschriften benötigen, wenden Sie sich bitte an [E-Mail geschützt].
Was ist Risikominderung?