RSM

Produktspezifikationen
  Konfigurieren Sie Ihr Produkt, indem Sie die nachstehenden Optionen nutzen

Mikro-Buchse zur Oberflächenmontage, 0.050" x 0.100" Raster

RoHS-Logo

Die RSM ist eine oberflächenmontierbare Leiterplatten-Buchsenleiste. Sie nutzt ein Raster von 0.050" (1.27 mm) zwischen Kontakten und 0.100" (2.54 mm) zwischen den Reihen, um dem Leiterplattendesigner mehr Flexibilität zu bieten. Die RSM ist in ein- und zweireihigen Versionen erhältlich.

Konfigurierte Teilenummer
.
.
Eigenschaften

  • Anwendung: Ein- oder zweireihiges Design mit bis zu 72 Kontakten
  • Kontaktsystem: Dual-Beam
  • Ausrichtung: Vertikal
  • Raster: 1,27 mm ( 0,050")
  • Lötanschluss: SMT
Zusammengefasste Produktspezifikation

Sicheres Formular. Kein Spam.

. .
.
.
. .
.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I'm old-fashioned and am actually typing it; I'm not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...