HQCD

製品仕様
  お客様の製品に使用されるものを下記から選択してください

0.50 mm Q Strip®同軸ケーブル アッセンブリー

rohsロゴ

HQCDはワイヤー・ツー・ボード アプリケーション向けの0.50mmピッチ ハイスピード ケーブル アッセンブリーです。QTHおよびQSHグランドプレーン コネクターとの互換性があり、SamtecのEye Speedケーブルを使用して14 Gbpsのパフォーマンスを発揮。Samtec独自の製造技術によりお客様はカスタムケーブル長さを指定することができ、迅速な納品を実現します。

構成部品番号
.
.
特徴

  • 0.50 mm (.0197")ピッチ
  • 50 Ωシングルエンド シグナル ルーティング
  • 38 AWG同軸ケーブル
  • 2列システム(最大180ピン)
  • 厳しい堅牢性要件に適したスクリュー実装とリテンションピンのオプションあり
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....