HDTF-3-04-S-RA-HS-100 XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle
Features
Modular design provides flexibility in applications
85 Ω and 100 Ω options
Standard or high-speed wafers available
3-, 4- and 6-pair designs
4, 6 or 8 columns
Current rating: 1.5 A max
Voltage rating: 48 VAC/68 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $12.589 | $11.357 | $10.114 | $8.254 | $7.168 | $6.530 | $5.667 | $4.805 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |
