HDTF-6-04-S-RA-HS-085 XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle
Features
Modular design provides flexibility in applications
85 Ω and 100 Ω options
Standard or high-speed wafers available
3-, 4- and 6-pair designs
4, 6 or 8 columns
Current rating: 1.5 A max
Voltage rating: 48 VAC/68 VDC max