HDTF-6-08-S-RA-HS-100 XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle
Features
Modular design provides flexibility in applications
85 Ω and 100 Ω options
Standard or high-speed wafers available
3-, 4- and 6-pair designs
4, 6 or 8 columns
Current rating: 1.5 A max
Voltage rating: 48 VAC/68 VDC max
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $27.630 | $25.581 | $23.531 | $20.462 | $17.763 | $16.184 | $14.034 | $11.883 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |