HDTM-3-04-1-S-VT-0-4 XCede® HD 1.80 mm High-Density Backplane Vertical Header
Features
Integrated guidance, keying and polarizing side walls available
Up to 3.00 mm contact wipe on signal pins
3-, 4- and 6-pair designs
4, 6 or 8 columns
Three levels of sequencing enable hot plugging
Current rating: 1.5 A max
Voltage rating: 48 VAC/68 VDC max
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
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $7.784 | $6.742 | $5.712 | $4.155 | $3.606 | $3.282 | $2.845 | $2.408 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (72 parts per package) |