HDTM-3-04-1-S-VT-4-L-2-A - XCede® HD 1.80 mm High-Density Backplane Vertical Header
Features
Integrated guidance, keying and polarizing side walls available
Up to 3.00 mm contact wipe on signal pins
3-, 4- and 6-pair designs
4, 6 or 8 columns
Three levels of sequencing enable hot plugging
Current rating: 1.5 A max
Voltage rating: 48 VAC/68 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $12.163 | $10.976 | $9.766 | $7.974 | $7.381 | $6.899 | $6.350 | $5.802 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |

