HDTM-6-04-1-S-VT-4-L-3 - XCede® HD 1.80 mm High-Density Backplane Vertical Header

Features

  • Integrated guidance, keying and polarizing side walls available

  • Up to 3.00 mm contact wipe on signal pins

  • 3-, 4- and 6-pair designs

  • 4, 6 or 8 columns

  • Three levels of sequencing enable hot plugging

  • Current rating: 1.5 A max

  • Voltage rating: 48 VAC/68 VDC max

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
16 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

Series Image for HDTF-
HDTF

XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle

Series Image for 292-CM
HPTS

XCede® HD Power Module, Socket

Series Image for 292-CM
BSP

XCede® HD High-Density Backplane Custom Right-Angle Module

Test Reports
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.