Ganged Micro Scale RF Jacks, Plugs, and Cables

Samtec's ganged micro-miniature high-performance RF jacks, plugs, and cables are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.

Features

  • Performance to 6 GHz

  • 50 ohm and 75 ohm solutions

  • Full ganged system or ganged with industry standard end 2 options

  • Micro-miniature, rugged contacts

  • Optional captive panel screws

  • Single or double-ended cable assemblies

  • Optional threaded inserts

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
RF Interconnect Full Line Solutions Catalog

RF Interconnect Full Line Solutions Catalog

Download PDF

Technical Documents

Products

GRF1-C

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly
Features
  • 24 AWG, RG 316 cable

  • 5.00 mm (.1969") pitch

  • High-performance, rugged contact

  • Optional captive panel screws

  • Single or double ended assembly options

  • Impedance: 50 Ω

  • VSWR: See GRF1-C Graph

  • Bend Radius: 12.8 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

  • Insertion Loss: See GRF1-C Graph

GRF1-C Series Thumbnail Image

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly
Features
  • 24 AWG, RG 316 cable

  • 5.00 mm (.1969") pitch

  • Double ended

  • High-performance, rugged contact

  • Optional captive panel screws

  • Impedance: 50 Ω

  • Bend Radius: 12.8 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -40 ºC to +90 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

GRF1H-C Series Thumbnail Image

GRF7-C

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly
Features
  • 5.00 mm (.1969") pitch

  • High-performance, rugged contact

  • Optional captive panel screws

  • 28 AWG, RG 179 cable

  • Single or double ended assembly options

  • Impedance: 75 Ω

  • Bend Radius: 10.2 mm Min

  • Capacitance: 64 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

GRF7-C Series Thumbnail Image

GRF7H-C

5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly
Features
  • 5.00 mm (.1969") pitch

  • Double ended

  • High-performance, rugged contact

  • Optional captive panel screws

  • 28 AWG, RG 179 cable

  • Impedance: 75 Ω

  • Bend Radius: 10.2 mm Min

  • Capacitance: 64 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

GRF7H-C Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More RF Cable Assemblies