Flexible Waveguide Cable Assemblies and Adaptors

Samtec’s new, high-frequency micro waveguide technology supports the demands of next generation millimeter wave systems. It uses a cable design allowing flexibility and a reduced size, yet also maintains loss performance similar to that of a traditional waveguide.

Features

  • Flexible and dynamically stable

  • Near-zero loss performance

  • Ultra-small form factor

  • High-frequency, micro

  • Frequency bands supported: E-band and V-band

  • E-band (60 GHz to 90 GHz)

  • V-band (50 GHz to 75 GHz)

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
RF Interconnect Full Line Solutions Catalog

RF Interconnect Full Line Solutions Catalog

Download PDF
Precision RF Microwave/Millimeter Wave Guide

Precision RF Microwave/Millimeter Wave Guide

Download PDF

Technical Documents

Videos

Waveguide Dynamic Stability
Waveguide Dynamic Stability
Waveguide Technology For Next Generation Systems - Samtec - IMS 2023
Waveguide Technology For Next Generation Systems - Samtec - IMS 2023

Products

WF12

IN DEVELOPMENT: E-Band Flexible Waveguide Assembly
Features
  • Contact Samtec's RF Group for more information.

  • 60 GHz to 90 GHz (E-band)

  • Flexible, cabled design with threaded coupling

  • Ultra-small form factor plug: 5 mm (.196") x 8 mm (.314")

  • Cross section: 3.10 mm (.122") x 1.55 (.061") nominal

  • Loss performance similar to rigid waveguide, and greatly improved over coaxial cable

  • Adaptor: UG-387 to Threaded Waveguide Jack (WGBA Series)

  • Dynamically stable

Product Image for WF12-

WF15

V-Band Flexible Waveguide Assembly
Features
  • Contact Samtec's RF Group for more information.

  • Flexible, cabled design with threaded coupling

  • Ultra-small form factor plug: 5 mm (.196") x 8 mm (.314")

  • Loss performance similar to rigid waveguide, and greatly improved over coaxial cable

  • Dynamically stable

  • 50 GHz to 75 GHz (V-band)

  • Cross section: 3.76 mm (.148") x 1.88 (.074") nominal

  • Adaptor: UG-385 to Threaded Waveguide Jack (WGBA Series)

Product Image for WF12-

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More RF Cable Assemblies