Halo® Next Gen Mid-Board Optical Transceivers

IN DEVELOPMENT - Designed for next gen embedded applications demanding 56/112 Gbps PAM4 performance in low profile and ruggedized form factors.

Features

  • Halo® optical systems and Halo Cu™ copper systems are interchangeable using the same high-performance surface mount connector

  • Up to 16 channels and 112 Gbps PAM4 performance per lane

  • Protocol agnostic

  • Low profile designs for space savings

  • Designed to withstand high shock and vibration with a rugged 2-piece contact system

  • Supports data center, HPC and FPGA Protocols, including 10/40/100 (400/800 optics only) Gb Ethernet, InfiniBand™, Fibre Channel, PCIe®, CXL® and Aurora

  • Halo® socket connector features up to 76 pins in a single row around the perimeter for vertical mating with Halo® optical and and Halo Cu™ copper systems

  • Samtec Halo® optical transceiver kits and Halo Cu™ copper cables are not affiliated with HALO® front panel or other products sold by Halo Electronics (www.haloelectronics.com)

Downloads & Resources

Literature

optics guide cover image
optics guide cover image Download PDF

Technical Documents

Products

HALO-C - IN DEVELOPMENT - Halo® Next Gen Mid-Board Optical Transceivers

Features
  • Designed for next gen embedded applications

  • 56 Gbps PAM4 performance per lane; 112 Gbps PAM4 per lane in development

  • 16 channels (x8 bidirectional)

  • Low 6.35 mm profile for space savings

  • Features a low center of gravity for a stable connection to the board

  • Optically pluggable for easy field replacement

  • Variety of heat sink options for conduction, convection, cold plates or liquid cooling thermal relief

  • Interchangeable with Halo Cu™ next gen copper cable assembly using the same high-performance socket connector

  • Rugged surface mount connector with integrated locking latch mechanism simplifies mating/unmating of the cable assembly

  • Contact [email protected] for more information

  • Samtec Halo® optical transceiver kits and Halo Cu™ copper cables are not affiliated with HALO® front panel or other products sold by Halo Electronics (www.haloelectronics.com)

halo connector and cable

HALO-PE - Halo Cu™ Copper Mid-Board Cable System

Features
  • 112 Gbps PAM4 performance per lane

  • 16 channels (x8 bidirectional or x16 unidirectional)

  • Interchangeable with Halo® mid-board optical transceivers using the same rugged surface mount socket connector

  • Low 6.5 mm profile for space savings

  • Designed to withstand high shock and vibration with a rugged 2-piece contact system

  • 34 AWG, 92 Ω Eye Speed Thinax™ ultra low skew twinax cable

  • Contact [email protected] for more information

  • Samtec Halo® optical transceiver kits and Halo Cu™ copper cables are not affiliated with HALO® front panel or other products sold by Halo Electronics (www.haloelectronics.com)

Halo Cu™ Copper Mid-Board Cable System

HLF6 - Halo® Rugged, High-Density Socket

Features
  • High-density up to 76 pins in a single row around the perimeter (38 pins per side)

  • Allows for vertical mating with Halo® optical systems and Halo Cu™ copper systems

  • Integrated locking latch mechanism simplifies mating/unmating of the cable assembly

  • Low profile with a 2-piece contact system designed to withstand high shock and vibration

  • Surface mount

  • Samtec Halo® optical transceiver kits and Halo Cu™ copper cables are not affiliated with HALO® front panel or other products sold by Halo Electronics (www.haloelectronics.com)

halo high density socket

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems