0.60 mm pitch differential pair system
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Edge Rate® contacts optimized for signal integrity performance
Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)
Samtec's Generate® 0.60 mm pitch edge card cable assemblies feature Eye Speed® ultra low skew twinax and Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and are PCIe® 6.0/CXL® 3.2 capable.
Features
Evaluation and Development Kits
HSEC6-DV SI Evaluation Kit
Samtec 0.60 mm Edge Rate® Vertical High-Speed Edge Card Connectors offer 56 Gbps PAM4 performance in typical edge card applications. The HSEC6-DV SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing HSEC6-DV connectors. The HSEC6-DV SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for HSEC6-DV connectors. Please contact Samtec's technical experts at [email protected] for additional information.
Part Number: REF-213543-X.XX-01

Downloads & Resources
Literature
Technical Documents
Products
GC6 - 0.60 mm Generate® High-Speed Edge Card Cable Assembly
Features
28, 42 and 70 positions available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Edge Rate® contacts optimized for signal integrity performance
Pinout compatible to SFF-TA-1002 specification
0.60 mm (.024”) pitch
Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)
Standard metal latching system
100 ohm differential pair signal routing
Voltage rating: 190 VAC/269 VDC max
GC6RF - Generate® High-Speed Test Cable
Features
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
HSEC6-DV - 0.60 mm Generate® High-Speed Edge Card Connector, Vertical
Features
Optional weld tab for mechanical strength
0.60 mm pitch differential pair system
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Edge Rate® contacts optimized for signal integrity performance
0.60 mm pitch mating high-speed cable assembly (GC6) available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Current rating: 1.9 A max
Voltage rating: 240 VAC/ 339 VDC max
Mates with 1.60 (.062") thick cards
SureWare™ elevated edge card hardware available (SURE-EC); high-speed riser card/kit also available (H6RU)
HSEC6-RA - 0.60 mm Generate® High-Speed Edge Card Connector, Right-Angle
Features
0.60 mm pitch differential pair system
Edge Rate® contacts optimized for signal integrity performance
Mates with 1.60 (.062") thick cards
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Weld tab for mechanical strength
0.60 mm pitch mating high-speed cable assembly (GC6) available; pinout compatible to SFF-TA-1002 specification
Current rating: 1.5 A max
Voltage rating: 185 VAC/262 VDC max
Contact Sales
More Flyover® Next-Gen Systems
- Flyover® SFP/QSFP/OSFP Cable Systems
- NovaRay® I/O Panel Mount Cable System
- ExaMAX® I/O
- AcceleRate® HP Extreme Density Cable System
- AcceleRate® Boost 112 Gbps PAM4 Optimized Performance Cable System
- AcceleRate® Slim Direct Attach Cable Assemblies
- AcceleRate® Mini
- Si-Fly® HD 224 Gbps PAM4, Co-Packaged & Near Chip Systems
- Si-Fly® LP 112 Gbps PAM4, Low Profile High-Density Cable Assembly
- FireFly™ Optical Transceivers
- Halo® Next Gen Mid-Board Optical Transceivers
- High-Speed 0.60 mm Pitch Edge Card Cable Assemblies
- Si-Fly® HD 224 Gbps PAM4, High-Density Backplane Cable System
- NovaRay® 128 Gbps PAM4 Micro Rugged Backplane System
- ExaMAX® High-Speed Backplane System