TMMH

  お客様の製品に使用されるものを下記から選択してください

TMMH

エンド シュラウド付き低背型ヘッダーストリップ、2.00 mmピッチ

rohsロゴ

TMMHは、フレキシブルなエンドシュラウドを特徴とするスルーホール終端または表面実装終端用ヘッダーストリップです。4列に最大200ピンを構成可能なこの2.00 mm(.079")ピッチ コネクターは、設計者に多大な柔軟性をもたらし、1ピンあたり最大3.2 Ampの定格電流を供給します。

構成部品番号
.
.
特徴

  • ピッチ:2.00 mm (.0787")
  • コンタクトシステム:.020"(0.50 mm)角型
  • 取付方向:バーティカル、ライトアングル
  • ターミネーション:スルーホール、表面実装
  • アプリケーション:幅広いターミナル長さと、エンド シュラウド、ボードロック、ガイドポスト、ロッキングクリップなど数多くのオプション
  • 特色:FleXYZ™の柔軟な設計により、3つの軸すべてで幅最大6列および300ピンが可能
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....