USCAR2-6 Applicable Specifications |
SAMTEC Comparable Specifications - EIA Standard |
5.1.4.1 Temperature Classification |
T1, T2, T3 Available |
5.1.4.2 Sealing Classification |
S1 Available |
5.1.4.3 Vibration Classification |
V1 Available |
5.1.7 Connector and/or Terminal Cycling |
Initial Mating/Unmating (25 Cycles) |
5.1.9 Circuit Continuity Monitoring |
Continuity Event Detection (Min. 50 ns) |
5.2.1 Terminal to Terminal Engage/Disengage Force |
Mating/Unmating 100 Cycles (Up to 1000+ Cycles on E.L.P.™) |
5.3.1 Dry Circuit Resistance |
Contact Resistance (10.1 to 15.0 mΩ) |
5.3.2 Voltage Drop |
Voltage Drop (Reported at Rated Current) |
5.3.3 Maximum Test Current Capability |
Current Rating per Contact (30 °C Rise, 20% De-Rated at 105 °C) |
5.3.4 Current Cycling |
500 cycles (125% of Rated Current) |
5.4.2 Connector-Connector Mating/Unmating/Retention/Lock Deflection Forces (non-assist) |
Forces Reported for 25, 50, 75 and 100 Cycles |
5.4.6 Vibration/Mechanical Shock |
Shock/Vibe (100 G, 6 ms, Sawtooth Wave, 11.3 fps, 3 shocks/direction, 3 axis) |
5.5.1 Insulation Resistance |
IR (1,000 MΩ minimum at 500 VDC) |
5.6.1 Thermal Shock |
100 Cycles, 30 min Dwell, 85 °C to -55 °C, Immediate Transition |
5.6.2 Temperature/Humidity Cycling |
Test Temp 25 °C to 65 °C, 90-95% R.H. for 240 hrs (SET Available) |