Superior signal integrity with HyperTransport HT3.1 performance
Industry's densest I/O cable system
Rugged latching system
Shielded for EMI protection
Cable, connector, and cage available
Rugged design
Eye Speed® HD ultra high-density, high-speed cable system with HyperTransport™ HT3.1 performance, designed for rugged applications and EMI protection.
Features
Products
HDLSP
Features
Industry densest I/O cable
35 position per row, 12 pairs per side
32 AWG low skew twinax cable
Rugged diecast design
Convenient pull ring
Available in standard 1 m and 2 m lengths
HDI6
Features
Tape and reel packaging
Low profile right-angle design
Convenient solder charge surface mount tails
Selective gold plated contacts
Four row / two port contact design
HDC
Features
Dual port design
Mates with four row HDI6 connector
Rugged diecast construction
Rugged screw down one piece cage
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Connectors
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD