Contact | Pitch | Awg Range | Insulator Diameter Range | Hand Tool Part Number | Instruction | Housing | Assembly | Price | Buy |
---|---|---|---|---|---|---|---|---|---|
CC09R (30K reel) | 1.00 mm | 28 - 30 | .029" (0.74 mm) - .038" (0.97 mm) | CAT-HT-309-2830-12 | STS-M-309-2830-12 | ISS1 ISD1 |
S1SS S1SST S1SD S1SDT |
||
CC09M (5K reel) | 1.00 mm | 28 - 30 | .029" (0.74 mm) - .038" (0.97 mm) | CAT-HT-309-2830-12 | STS-M-309-2830-12 | ISS1 ISD1 |
S1SS S1SST S1SD S1SDT |
||
TC37R (25K reel) | 1.00 mm | 28 - 30 | .029" (0.74 mm) - .038" (0.97 mm) | CAT-HT-1137-2830-12 | STS-M-1137-2830-12 |
ISP1 IST1 IDP1 IDT1 |
T1PS T1PST T1SS T1SST T1PD T1PDT T1SD T1SDT |
||
TC37M (5K reel) | 1.00 mm | 28 - 30 | .029" (0.74 mm) - .038" (0.97 mm) | CAT-HT-1137-2830-12 | STS-M-1137-2830-12 |
ISP1 IST1 IDP1 IDT1 |
T1PS T1PST T1SS T1SST T1PD T1PDT T1SD T1SDT |
||
Bench Mount Clamp | CAT-HT-MNT-02 | CAT-HT-MNT-02 |
Contact Pricing for pricing questions
Contact Application Tooling Group for tooling questions