Samtec delivers Sudden Service® solutions for standard and application-specific military and aerospace designs to meet the stringent quality, production and compliance requirements of our customers. The combined efforts of Samtec's on-going Severe Environment Testing initiative with our extremely flexible high-speed interconnects provides a quick turn and cost-effective solution for military and aerospace applications that require reliable performance and durability.
COMMERCIAL OFF-THE-SHELF (COTS)
MILITARY/AEROSPACE PRODUCT (MAP)
APPLICATION SPECIFIC PRODUCT (ASP)
This rugged, high cycle, high reliability connector system features Samtec's Tiger Eye™ contact system.
These high-speed, high-density open pin field arrays allow maximum grounding and routing flexibility.
These micro rugged, high-speed cable assemblies feature Eye Speed® micro coax cable.
AcceleRate® is the industry's slimmest direct attach cable system with ultra low skew twinax cable for 64 Gbps PAM4 speeds. View the full line of AcceleRate® products.
Micro 2.00 mm pitch power blade interconnects with up to 18 Amps for board-to-board, cable-to-board and board-to-board applications.
Future-proof system with interchangeability of FireFly™ copper and optical using the same micro mxc connector system for up to 28 Gbps per lane.
Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.