严苛环境测试 (SET)

严苛环境测试 (SET)

严苛环境测试 (SET) 是Samtec的一项举措,旨在对我们的产品进行超出典型行业标准和规范的测试,该测试当中的许多标准是根据生产耐用型产品行业的共同要求制定的。

在商业标准互连器的高需求推动下,SET已证明其在提供性能信心方面的显著优势,不仅适用于耐用型Mil/Aero工业和应用,还适用于汽车、工业和医疗应用。

严苛环境测试视频
行业与应用

测试规格

Samtec互连器受各种标准测试程序的约束,这类标准测试程序会突破行业限制,以确保互连器在任何应用中的质量和耐用性。严苛环境测试包括Samtec的标准设计资质测试 (DQT) 和Extended Life Product (E.L.P.) 测试,以及将在更极端/恶劣的应用或环境中使用的互连系统的附加测试。

Samtec的SET产品已获得批准用于NASA的D级任务,此类任务需要为LEO卫星、SmallSats、CubeSats和其他太空探索应用提供高可靠性、快速转向和经济高效的解决方案。

Samtec利用NASA放气数据确定特定产品是否符合NASA的ASTM E595-77/84/90测试要求。请参阅Samtec的放气常见问题了解更多信息。

SET附带的其他测试:

  • VITA 47.1模块插入
  • VITA 47.3湿度
  • VITA 47.1 OS2级运行冲击
  • VITA 47.1 VS3级震动

  • 超过VITA47.1的C4级温度循环
  • 超过VITA47.1的C4级非运行温度
  • VITA 47.1抗静电放电能力
  • 超过VITA 47.1的DWV高度

产品测试指南

产品测试指南

下载PDF文件

SET合格产品

Samtec提供了一系列针对恶劣环境而设计的经济高效的互连方案组合。所有测试均可在内部完成,并可根据特定应用要求进行定制。请联系 [email protected] 了解更多详情和可用的测试结果。

Tiger Eye 1.27 mm 间距微型
耐用型系统
SFM TFM
SEARAY 1.27 mm间距
高密度阵列
SEAF SEAM
Razor Beam 0.50 mm间距
无极性料带
LSHM
.100" (2.54 mm) 间距方形
接线柱插头和插座
SMM TSM
.050" (1.27 mm) 间距插头和
插座系统
CLP FTSH
Edge Rate® 0.80 mm间距
耐用型高速料带
ERF8 ERM8
Tiger Eye™
2.00 mm间距
耐用型系统
S2M T2M
mPOWER® 2.00 mm间距
超微型电源
连接器
QRF8 QRM8
SEARAY 0.80 mm间距
超高密度开放式端子
阵列
SEAF8 SEAM8
Micro Mate 1.00 mm间距
分离式线缆组件
1MMDW
即将推出!
Tiger Eye .050"间距分离式
线缆组件
Tiger Eye DW
即将推出!
高速微型同轴和
双芯电缆组件
高速微型同轴
即将推出!
FireFly铜缆
微型Flyover系统
ECUO
即将推出!

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...