Samtec has developed a full line of connector products that are designed to support serial speeds of 28 Gbps or more.
0.50 mm Edge Rate® Rugged High-Speed Socket Strip
0.80 mm Edge Rate® Rugged High-Speed Socket Strip
0.50 mm Edge Rate® Rugged High-Speed Terminal Strip
0.80 mm Edge Rate® Rugged High-Speed Terminal Strip
0.80 mm Edge Rate® High-Speed Edge Card Connector, Vertical
0.80 mm Edge Rate® High-Speed Edge Card Connector, Vertical
0.80 mm Edge Rate® High-Speed Edge Card Power Combo Connector
0.80 mm Edge Rate® High-Speed Edge Card Power Combo Connector
.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket
.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal
0.80 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
2.00 mm Mini Edge Card Connector, Vertical
.050" Mini Edge Card Connector, Vertical
0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip
0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip
0.80 mm Q Rate® Slim Body Ground Plane Socket
0.80 mm Q Rate® High-Speed Ground Plane Slim Body Socket Strip, Differential Pair
0.80 mm Q Rate® High-Speed Ground Plane Slim Body Socket Strip, Right-Angle
0.80 mm Q Rate® Slim Body Ground Plane Header
0.80 mm Q Rate® High-Speed Ground Plane Slim Body Terminal Strip, Differential Pair
0.80 mm Q Rate® High-Speed Ground Plane Slim Body Terminal Strip, Right-Angle
0.80 mm Q Strip® High-Speed Ground Plane Socket Strip
0.50 mm Q Strip® High-Speed Ground Plane Socket Strip
0.80 mm Q Strip® High-Speed Ground Plane Terminal Strip
0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal
.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal, 85 Ohm
0.80 mm Tiger Eye™ Micro Socket Strip
0.40 mm Razor Beam™ LP Ultra Fine Pitch Socket Strip
0.50 mm Razor Beam™ LP Slim Socket Strip
0.40 mm Razor Beam™ LP Ultra Fine Pitch Terminal Strip
0.50 mm Razor Beam™ LP Slim Terminal Strip
0.80 mm Tiger Eye™ Micro Terminal Strip
1.50 mm x 1.75 mm High-Speed Elevated Array Receptacle
1.50 mm X 1.75 mm High-Speed Elevated Array Riser
1.00 mm Ultra Low Profile Micro Array
0.80 mm Ultra Low Profile Micro Array
More 28+ Gbps Solutions