T1M

製品仕様
  お客様の製品に使用されるものを下記から選択してください

ディスクリートワイヤー ターミナルストリップ、1.00 mmピッチ

rohsロゴ

T1Mは1.00 mmピッチのワイヤー・ツー・ボード コネクターです。1列および2列でご利用いただけるT1Mは、S1SSまたはS1SDマイクロ ワイヤーケーブル アッセンブリーと嵌合できるよう設計されています。

構成部品番号
.
.
特徴

  • 1.00 mm (.0394")ピッチ
  • バーティカルおよびホリゾンタル表面実装
  • 2、3、5、7、10、15、20のコンタクト
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...