DPAM

.085" X .100" DP Array® Differential Pair Array Terminal

Configure a Part

Features
  • Perimeter grounds and staggered pin layout eliminate interstitial grounds and make board routing easier
  • No return paths needed
  • Fewer board layers required
  • Performance: Up to 4 GHz per pair (up to a terabit per connector)
  • Up to 168 usable pairs
  • 10 mm stack height
  • Lower insertion / extraction forces
  • Solder crimp termination
Part Number

Features
  • Perimeter grounds and staggered pin layout eliminate interstitial grounds and make board routing easier
  • No return paths needed
  • Fewer board layers required
  • Performance: Up to 4 GHz per pair (up to a terabit per connector)
  • Up to 168 usable pairs
  • 10 mm stack height
  • Lower insertion / extraction forces
  • Solder crimp termination
. .
.
.
. .
In today’s blog episode, we would like to introduce our newest White Paper: “System and Component qualifications of VPX solutions, Create a novel, low-cost, easy to build, high reliability test platform for VPX modules“. Over the past year, Samtec has worked with EIZO Rugged Solu...
We all hope for peace and a world free from conflict.  Despite this, it is the duty of governments to provide their armed forces with the tools they need to deter aggression from foreign powers who have different aspirations and, if necessary, take action to safeguard the lives o...
Samtec Flyover® Twinax Cable assemblies allow designers to extend signal reach and density, enabling 112 Gbps PAM4 performance. Samtec Flyover systems are commonly used in mid-board applications, with a cable assembly connector located next to the chip. The signal path is directe...
As a Southern California native, learning to surf is a must. Traveling elsewhere and telling people you’re from California without experiencing surfing is somewhat a surprise to most people. So, I have decided to take up surfing. It takes more practice than most people think. I p...
Samtec has hundreds of videos that span across everything from products, to demos, to presentations, branding, and more. We rebuilt our video search to be more lightweight, and also added a huge new feature. Previous to this update, all of the videos opened in a modal pop-up wind...