Flexibility: Modified Stackers
- Ability to move the body on the pin in .005" (0.13 mm) increments
-
Designer receives a "custom" interconnect system that meets design specifications
- Custom stack height or post height
- Standard part number
- No minimum order requirement
- No tooling charge
- No custom lead times
- Variety of pitches: 5.08 mm, .100" (2.54 mm), 2.00 mm, 1.00 mm, 0.80 mm
CENTERLINE | PRODUCT | STACKER / HEADER | THROUGH-HOLE / SMT | POPULAR MATING SOCKETS* |
---|---|---|---|---|
2.54 mm (.100") | DW | Stacker | Through-Hole | SSW, SSQ, SSM, BCS, HLE |
2.54 mm (.100") | EW | Stacker | Through-Hole | SSW, SSQ, SSM, BCS, HLE |
2.54 mm (.100") | ZW | Stacker | Through-Hole | SSW, SSQ, SSM, BCS, HLE |
2.54 mm (.100") | HW | Stacker | Through-Hole / SMT | SSW, SSQ, SSM, BCS, HLE |
2.54 mm (.100") | HMTSW | Flexible Header | Through-Hole | SSW, SSQ, SSM, BCS, HLE |
2.00 mm (.0787") | TW | Stacker | Through-Hole | SQW, SQT, TLE, SMM, MMS |
2.00 mm (.0787") | MTMM | Flexible Header | Through-Hole | SQW, SQT, TLE, SMM, MMS |
1.27 mm (.050") | FW | Stacker | SMT | CLP, FLE |
1.27 mm X 2.54" (.050" X .100") | HDWM | Stacker | Through-Hole / SMT | RSM, SMS |
1.27 mm X 2.54" (.050" X .100") | HMTMS | Flexible Header | Through-Hole | RSM, SMS |
1.00 mm | MW | Stacker | SMT | CLM, MLE |
0.80 mm | AW | Stacker | SMT | CLE |
* This is not a complete list of mating socket strips