MCX7-SM

75 Ohm MCX Jack or Plug, Surface Mount

Features
  • 75 ohm impedance
  • Optimized for 3G SDI solutions
  • Vertical surface mount
Specs Kit

Secured form. No spam.

. .
.
. .
Embedded World 2019 is the conference for security in electronic systems, distributed intelligence, the Internet of Things / e-mobility, and energy efficiency. In other words, you are going to experience a wide range of embedded systems. It shouldn’t come as a surprise, since we ...
Samtec’s Active Product Demonstrator proves 56 Gbps PAM4 based systems are fully realizable today. It’s a state-of-the-art prototype combining high-performance interconnects from Samtec and bleeding edge Credo silicon. All interconnect and silicon shown are available. The Demonst...
“So, what really is 5G?” That may be a question some folks are asking themselves. Why? No one has really heard of any 5G applications yet. Right? Insert rolling eye emoji here. In case someone lives under a rock, “5G” refers to the next-gen cellular standard that will take over t...
Samtec’s complete line of discrete wire connectors and cable assemblies are used in a variety of applications, including industrial automation and industrial equipment (like power supplies, measurement devices, process controls and sensor systems), security, telecom, automation, ...
In this video from DesignCon 2019, Scott McMorrow walks us through a live demonstration showing how NovaRay® Cable assemblies offer extreme density while enabling 112 Gbps PAM4 performance. In combination with an ExaMAX® Backplane Cable assembly, the traditional backplane archite...