Performance to 34 GHz
PTFE-loaded dielectric
Reduced size for high-density
Cable connectors available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
High-frequency Precision RF interconnects to 34 GHz
Features
Downloads & Resources
Literature
Products
PRFS1 - Precision SSMA Cable Connector
Features
50 ohm impedance
Performance to 34 GHz
Contact Samtec's RF Group for more information.
SSMA precision RF cable connectors
Prints available
Cable connector for RG 405, .085 semi-rigid cable or Harbour SS402 cable
Direct solder or solder clamp
Straight or bulkhead
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz