100 ohm signal routing
28 AWG shielded twisted pair cable
Terminal and socket end options available
Choice of cable length
Through-hole vertical and right-angle mating circular jacks
High-speed shielded twisted pair cable assembly for 100 ohm applications.
Features
Downloads & Resources
Literature
Technical Documents
Products
CJT-TH - Circular RF Twinax Jack, Through-hole
Features
100 ohm signal routing
Through-hole PCB mount termination
Vertical and right-angle orientations
CJT-BH - Circular RF Twinax Jack, Bulkhead Through-hole
Features
100 ohm signal routing
Right-angle orientation
Through-hole PCB mount termination
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz