High-density, space-saving design
Push-on interface with varying retention forces
Ganged, SMPM connectors: operate mode-free up to 65 GHz
Micro-miniature SMPM style enables smaller bundle sizes for weight savings and increased airflow
Optional screw down feature for increased retention
50 ohm impedance
Cable-to-board and board-to-board solutions
Bullet adaptors allow for axial and radial misalignment, and blind mate
Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.
Features
Downloads & Resources
Literature
Technical Documents
Products
GPPC-CMM - Magnum RF® Ganged, Two-Port SMPM Block, Compression Mount
Features
Solderless compression mount, two-port SMPM style interface for diff pair testing
High-density, space-saving designs
Push-on interface for quick installation
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Board thickness: 0.016" to 0.125"
Torque (board mount): 0.9 ~ 1.3 in-lbs
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: mezzanine or perpendicular
GPPC-RA-SM - Magnum RF® Ganged, Multi-Port SMPM Block, Right-Angle
Features
Right-angle, extremely low profile - 3.94 mm (.155") body height
Belly-to-belly, surface mount PCB connection for maximum density
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: coplanar or perpendicular
GPPC-EM - Magnum RF® Ganged, Multi-Port SMPM Block, Edge Mount
Features
Edge mount board termination
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: coplanar or perpendicular
Optional screw down feature for increased retention
GPPC-ST-SL - Magnum RF® Ganged, Multi-Port SMPM Block, Standard Surface Mount
Features
Vertical, standard surface mount with a stub launch contact
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: mezzanine or perpendicular
Optional screw down feature for increased retention
GPPB - Magnum RF® Ganged, Multi-Port SMPM Block
Features
Single Row
Push-on interface with varying retention forces
Pitch: 3.56 mm (.140")
High-density, space-saving design
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Surface mount with swept contact (-SM option)
Board-to-board applications: mezzanine or perpendicular
PRFIA - 50 Ohm, In-Series Adaptor
Features
In-series precision RF adaptors
Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
Straight orientation, 50 Ohm impedance
SMPM, 1.85 mm, 2.40 mm or 2.92 mm
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz