Miniature threaded connectors; 30% smaller than SMP
SMPM MIL-STD-348 interface with retractable threaded coupling nut
Threading provides a secure, robust connection for excellent electrical and mechanical performance
Ideal in extreme/harsh environments such as high vibration or thermal shock
Intermateable with most threaded SMPM connectors in the market
Mixed technology termination
Low VSWR
Full detent or smooth bore for varying retention forces
Threaded SMPM cable connector on Samtec's RF047-A and RF086 cable assemblies
High-frequency Precision RF interconnects to 65 GHz
Features
Downloads & Resources
Literature
Products
SMPMT - 50 Ohm Threaded SMPM Plugs to 65 GHz, Mixed Technology
Features
Miniature threaded connectors; 30% smaller than SMP
SMPM MIL-STD-348 interface with retractable threaded coupling nut
Threading provides a secure, robust connection for excellent electrical and mechanical performance
Mixed technology termination
Low VSWR
Full detent or smooth bore
Intermateable with most threaded SMPM connectors in the market
Threaded SMPM cable connector on Samtec's RF047-A and RF086 cable assemblies
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz