Optimized for 12G-SDI Broadcast Video solutions
75 ohm impedance
Available in through-hole, right-angle, and cable termination
Push / pull mating system
Available with RG 179, RG 6 or Belden 4694R/4855R/1694A/1855A cables
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
75 ohm DIN 1.0/2.3 RF connectors have push-pull coupling and are designed for high-density applications.
Features
Downloads & Resources
Literature
Technical Documents
Products
DIN7A-TH - 75 Ohm DIN 1.0/2.3 Jack, Through-hole
Features
75 ohm impedance
Vertical orientation
Optimized for 12G-SDI Broadcast Video solutions
DIN7A-BH - 75 Ohm DIN 1.0/2.3 Jack, Bulkhead Through-hole
Features
Right-angle orientation
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
DIN7A-CA - 75 Ohm DIN 1.0/2.3 Plug, Cable Connector
Features
75 ohm impedance
Straight push pull plug available on RG 179, RG 6, or Belden 1694A/1855A/4694R/4855R cables
DIN 1.0/2.3 cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz