Flexible and dynamically stable
Near-zero loss performance
Ultra-small form factor
High-frequency, micro
V-band frequency supported (50 GHz to 75 GHz)
Samtec’s new, high-frequency micro waveguide technology supports the demands of next generation millimeter wave systems. It uses a cable design allowing flexibility and a reduced size, yet also maintains loss performance similar to that of a traditional waveguide.
Features
Downloads & Resources
Literature
Products
WGBA - Between-Series Waveguide Flange Adaptor
Features
Mates with WR12 standard flange
Outer diameter: 19.05 mm (.750")
UG-385 to Threaded Waveguide Jack (V-band)
50 GHz to 75 GHz (V-band)
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz