To get your design started even faster, we encourage you to download a 3D model here or by searching for your part number directly, then using the "Download" tab in the part viewer.
Sign up and receive FREE pieces of any
part number, anytime! We’ll even cover the shipping.
Build your cable assembly using Samtec's Discrete Wire Cable Solutionator®. Discrete wire connectors, wire to wire connectors, cable assemblies, and components with pitch availability from 0.80 mm to 6.35 mm and wire ranges from 32 to 10 AWG. Broad selection of bodies, contacts and terminals available with rugged latching, high-reliability Tiger Eye™ or individually shrouded contact systems, standard and high-power versions, polarization and keying. Tooling is available for component and complete assembly production.
Micro discrete wire system with Tiger Eye™ contact system for high-reliability and high-cycle applications.
0.80 mm Double Row Tiger Eye™ Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
Micro Tiger Eye™ Header Strip, 0.80 mm pitch
0.80 mm Double Row Discrete Wire Cable Assembly Housing
0.80 mm Crimp Contact, Reel Packaging
Space saving discrete wire system that supports cable-to-board, cable-to-cable and cable-to-panel applications.
Micro Mate™ Single Row Discrete Wire Cable Assembly, 1.00 mm Pitch
Micro Mate™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, 1.00 mm Pitch
Micro Mate™ Double Row Discrete Wire Cable Assembly, 1.00 mm Pitch
Micro Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, 1.00 mm Pitch
Discrete Wire Terminal Strip, 1.00 mm Pitch
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly, Terminal
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly, Terminal
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Terminal
1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
1.00 mm Micro Mate™ Double Row Panel Mount Discrete Wire Cable Assembly, Terminal
1.00 mm Micro Mate™ Double Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly Housing
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly Housing
1.00 mm Pitch Micro Mate™ Crimp Contact, Reel Packaging
1.00 mm Pitch Micro Mate™ Crimp Contact, Mini Reel Packaging
1.00 mm Micro Mate™ Single Row Discrete Wire Cable Assembly Housing, Terminal
1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly Housing, Terminal
1.00 mm Micro Mate™ Double Row Discrete Wire Cable Assembly Housing, Terminal
Micro Mate™ Discrete Wire Socket Housing, 1.00 mm Pitch
1.00 mm Micro Mate™ Crimp Terminal, Mini Reel Packaging
1.00 mm Micro Mate™ Crimp Terminal, Full Reel Packaging
URSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.
URSA™ I/O Ultra Rugged Socket Cable Assembly, Teflon™ Fluoropolymer Wire
URSA™ I/O Ultra Rugged Panel Mount Terminal Cable Assembly, Teflon™ Fluoropolymer Wire
URSA™ I/O Ultra Rugged Board Mount I/O Connector
URSA™ I/O Ultra Rugged Cable Socket Housing
URSA® I/O Cable Holder for Socket Housing
URSA™ I/O Metal Shell for Cable Socket Housing
URSA™ I/O Crimp Contact
URSA™ I/O Ultra Rugged Cable Terminal Housing
URSA® I/O Cable Holder for Terminal Housing
URSA™ I/O Metal Shell for Cable Terminal Housing
URSA™ I/O Crimp Terminal
IN DEVELOPMENT: URSA™ I/O Ultra Rugged Socket Cable Assembly
IN DEVELOPMENT: URSA™ I/O Ultra Rugged Panel Mount Terminal Cable Assembly
High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for micro rugged applications.
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Socket
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Socket
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Terminal
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Terminal
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
High-Reliability Tiger Eye™ Socket Strips, .050" Pitch
High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch
.050" Tiger Eye™ Cost-Effective Reliable Socket Strip
Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch
.050" Tiger Eye™ Discrete Wire Socket Housing
.050" Tiger Eye™ Crimp Contact, Mini Reel Packaging
.050" Tiger Eye™ Crimp Contact, Reel Packaging
.050" Tiger Eye™ Discrete Wire, Terminal Housing
.050" Tiger Eye™ Crimp Terminal, Mini Reel
.050" Tiger Eye™ Crimp Terminal, Reel Packaging
High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for rugged applications.
2.00 mm Tiger Eye™ Double Row Discrete Wire Cable Assembly, Socket
2.00 mm Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
2.00 mm Tiger Eye™ Double Row Discrete Wire Cable Assembly, Terminal
2.00 mm Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
High Reliability Tiger Eye™ Discrete Wire Socket, 2.00 mm Pitch
High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch
2.00 mm Tiger Eye™ Discrete Wire Socket Housing
2.00 mm Tiger Eye™ Crimp Contact, Loose Piece
2.00 mm Tiger Eye™ Crimp Contact, Reel Packaging
2.00 mm Tiger Eye™ Discrete Wire Terminal Housing
2.00 mm Tiger Eye™ Crimp Terminal, Loose Piece
2.00 mm Tiger Eye™ Crimp Terminal, Reel Packaging
Cable-to-board system for ease of termination in field applications.
2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket
2.00 mm Discrete Wire IDC Terminal Strip
Micro 2.00 mm pitch power blade interconnects with up to 18 Amps for board-to-board, cable-to-board and board-to-board applications.
2.00 mm mPOWER® Ultra Micro Power Terminal, Vertical
2.00 mm mPOWER® Ultra Micro Power Terminal, Right-Angle
2.00 mm mPOWER® Ultra Micro Power Socket
SureWare™ Guide Post Standoff
2.00 mm mPOWER® Ultra Micro Power Discrete Wire Cable Assembly, Socket
2.00 mm mPOWER® Ultra Micro Power Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
2.00 mm mPOWER® Discrete Wire Socket Housing
mPOWER® Cable Holder for Socket Housing
2.00 mm mPOWER® Crimp Contact
2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Socket
IN DEVELOPMENT: 2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Terminal
IN DEVELOPMENT: 2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
2.00 mm mPOWER® Discrete Wire Terminal Housing
mPOWER® Cable Holder for Terminal Housing
2.00 mm mPOWER® Crimp Terminal
Rugged individually shrouded contacts for reliability in harsh environments.
.100" Mini Mate® Discrete Wire Socket Housing
.100" Mini Mate® Crimp Contact, Loose Piece
.100" Mini Mate® Crimp Contact, Reel Packaging
.100" Mini Mate® Discrete Wire Terminal Housing
.100" Mini Mate® Panel Mount Discrete Wire Terminal Housing
.100" Mini Mate® Crimp Terminal, Loose Piece
.100" Mini Mate® Crimp Terminal, Reel Packaging
IPD1 Series Polarizing Plug
Mini-Mate Cable Assembly, 0.100" Pitch
.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
Mini-Mate Cable Assembly, 0.100" Pitch
.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Terminal
.100" Mini Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Terminal
.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
.100" Mini Mate® Double Row Panel Mount Discrete Wire Cable Assembly, Terminal
.100" Mini Mate® Double Row Panel Mount Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal
.100" Mini Mate® Isolated Power Terminal Header
Mates with standard and shrouded .025" (0.64 mm) square post terminal strips.
.100" Mini Mate® Universal Discrete Wire Socket Single Row Housing
.100" Mini Mate® Universal Discrete Wire Socket Double Row Housing
.100" Mini Mate® Universal Crimp Contact, Loose Piece
.100" Mini Mate® Universal Crimp Contact, Reel Packaging
.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket
.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket
Shrouded PCB Headers, 0.100" pitch
Rugged power system with individually shrouded contacts for reliability in harsh environments.
.165" Power Mate® Discrete Wire Socket Housing
.165" Power Mate® Crimp Contact, Loose Piece
.165" Power Mate® Crimp Contact, Reel Packaging
.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket
.165" Power Mate® Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
.165" Power Mate® Single Row Discrete Wire Cable Assembly, Socket
.165" Power Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket
.165" Power Mate® Isolated Power Terminal Header
Power only and combination signal/power cables with mating sockets up to 30 A per pin for rugged applications.
5.00 mm PowerStrip™/30 A Discrete Wire Socket Housing
5.00 mm Power Contacts/ 2.00 mm Signal Contacts PowerStrip™/30 A Discrete Wire Combo Cable Housing
5.00 mm PowerStrip™/30 A Crimp Contact, Loose Piece
5.00 mm PowerStrip™/30 A Crimp Contact, Reel Packaging
2.00 mm Tiger Eye™ Crimp Contact, Loose Piece
2.00 mm Tiger Eye™ Crimp Contact, Reel Packaging
5.00 mm PowerStrip™/30 A Power Cable Assembly, Socket
5.00 mm Mini PowerStrip™/30 A Signal/Power Combo Cable Assembly
5.00 mm PowerStrip™/30 A Dual Blade Terminal Strip
5.00 mm PowerStrip™/30 A Signal/Power Combo Terminal Strip
High-power cable and mating sockets up to 40 A per pin for rugged applications.
.250" PowerStrip™/40 A Discrete Wire Socket Housing
.250" PowerStrip™/40 A Crimp Contact, Reel Packaging
.250" PowerStrip™/40 A Single Row Discrete Wire Cable Assembly, Socket
.250" PowerStrip™/40 A High-Power Terminal Strip
© 2024 Samtec. All rights reserved.
1-800-726-8329
1-800-SAMTEC-9
1-812-944-6733