IPBT

Product Specs
  Configure Your Product Using the Options Below

.165" Power Mate® Isolated Power Terminal Header

rohs logo

The IPBT is part of Samtec's Power Mate® series, and is a discrete wire header for use on printed circuit boards. The IPBT is a .165" (4.19 mm) pitch connector available with surface mount and through-hole terminations. The connector housing is polarized and fitted with a latching system for secure mating.

Configured Part Number
.
.
Features

  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Optional polarized guide post holes
  • Vertical through-hole and surface mount, right-angle through-hole
  • Elevated stack height options
  • Current rating to 5.3 A @ 75°C
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...