ACR-16-02-G-38.30-S-BC-M-1

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 16 mm Shell Product Specs

ACR-16-02-G-38.30-S-BC-M-1

AccliMate™ IP68 Sealed Circular Panel Assembly, Receptacle, 16 mm Shell
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
  • Metal or plastic shell
  • Four keying options
  • Field application kits available
  • Dust caps DCA-ACR-16-X-X
  • Up to 11.6A
  • 0.50 mm, 1.00 mm and 1.50 mm diameter pins available
  • Standard 16, 20, 24, or 28 AWG wires
  • RF lines available
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...