EPLSP-E

0.80 mm Eye Speed® Rugged Latching Equalized High-Speed I/O Cable Assembly

Features
  • Passive equalization for improved performance
  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
  • High-cycle Edge Rate® contact system
  • Rugged positive latch
  • 32 AWG low skew pair twinax cable
  • Available in 19 and 31 positions
  • Small 25.40 mm bend radius high flex cable
Mates

Click here to see a full list of mates related to EPLSP-E.


At Samtec, we are always looking to expand our Signal Integrity capabilities. From downloadable 3D models to 24 hour EE support, our resources and focus on SI rapidly continue to grow. Therefore, in order to fill this increased demand, we have relocated and expanded our Signal In...
The ever-present demand for higher data throughput spans industries and applications. Regardless of industry, engineers continue to address SI performance demands all along the signal path: in PCBs, connectors and cables. Engineers realize that routing signals through lossy PCBs,...
The North American Broadcast Show, or NAB, is April 22-27 at the Las Vegas Convention Center.  NAB is about everything digital in the fields of media, entertainment, and technology. Samtec is exhibiting its line of 12G SDI RF interconnects, including a product demonstration showi...
Shielded Connectors For EMI, EMC Protection Samtec is expanding its line of rugged, high-speed 0.80 mm pitch Edge Rate® interconnects. First is a mating set with both socket (ERF8 Series) and terminal (ERM8 Series) strips that are fully shielded. The shield encircles the entire m...
Consumers just want more HD video everywhere they go. The migration from 4G to 5G enables live streaming video consumption everywhere the wireless network reaches. Faster bandwidths via cable or fiber to the home provide the pipe to support the 4K/UHDTV products that are common o...
View Full Site