HLCD-20-09.85-TD-TD-4

High Speed Hermaphroditic Cable, 0.50mm Pitch Product Specs

HLCD-20-09.85-TD-TD-4

High Speed Hermaphroditic Cable, 0.50mm Pitch

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • 0.50 mm (.0197") pitch
  • 50 ohm single-ended signal routing
  • 38 AWG coax cable
  • Double row design up to 100 pins
  • Optional screw downs for rugged applications
  • UL: File # E111594
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...
In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec’s Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...