HW-04-10-T-D-630-SM-A

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch rohs logo Product Specs

HW-04-10-T-D-630-SM-A

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Surface mount
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....