MMSD-03-20C-L-08.00-S-K

Mini-Mate Cable Assembly, 0.100" Pitch rohs logo Product Specs

MMSD-03-20C-L-08.00-S-K

Mini-Mate Cable Assembly, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 3.8A @ 95°C with 20 AWG
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Next month, two Samtec engineers will participate in EDI CON ONLINE, a free annual online training event from the publisher of Microwave Journal and Signal Integrity Journal. In separate talks, […] The post Tips on Power Distribution and Breakout Region Design appeared first on T...
Starting last month, we began rolling out an update across the site to upgrade about 500,000 parts with part-specific images. These are some of our most popular and best-selling parts. […] The post Come See the New Part Number Specific Images Across Samtec.com appeared first on T...
The worldwide cable assembly market is expected to hit $218.6 billion in 2023. The Automotive and Telecom industries are the two largest markets for cable assemblies, and China and North […] The post Discrete Wire Cable Assemblies: An Overview and Quick Tutorial appeared first o...
Samtec’s multi-year co-op program is part of our commitment to education and investment in young talent. The program supports different disciplines. This month’s post focuses on the IT and Signal […] The post Advantages of Being a Samtec Co-Op appeared first on The Samtec Blog....
Samtec Inc., a global leader in the design and manufacturer of electronic interconnect solutions, announced the opening of its newest manufacturing facility in Royersford, Pennsylvania. The 24,000 square foot facility […] The post Samtec Expands with a New Cable and RF Connector ...