RPC5

AccliMate™ IP68 Sealed Rectangular High-Density Tiger Eye™ Panel Cable Assembly

Features
  • Three pin counts available
  • Double , blunt cut or transfer ends
  • Panel Hardware Included
  • Dust cap DCA-RPB5-XX-01
  • Up to 2.1A
  • Tiger Eye™ contact system
  • Available to existing customers only
Mates

Click here to see a full list of mates related to RPC5.


At Samtec, we are always looking to expand our Signal Integrity capabilities. From downloadable 3D models to 24 hour EE support, our resources and focus on SI rapidly continue to grow. Therefore, in order to fill this increased demand, we have relocated and expanded our Signal In...
The ever-present demand for higher data throughput spans industries and applications. Regardless of industry, engineers continue to address SI performance demands all along the signal path: in PCBs, connectors and cables. Engineers realize that routing signals through lossy PCBs,...
The North American Broadcast Show, or NAB, is April 22-27 at the Las Vegas Convention Center.  NAB is about everything digital in the fields of media, entertainment, and technology. Samtec is exhibiting its line of 12G SDI RF interconnects, including a product demonstration showi...
Shielded Connectors For EMI, EMC Protection Samtec is expanding its line of rugged, high-speed 0.80 mm pitch Edge Rate® interconnects. First is a mating set with both socket (ERF8 Series) and terminal (ERM8 Series) strips that are fully shielded. The shield encircles the entire m...
Consumers just want more HD video everywhere they go. The migration from 4G to 5G enables live streaming video consumption everywhere the wireless network reaches. Faster bandwidths via cable or fiber to the home provide the pipe to support the 4K/UHDTV products that are common o...
View Full Site