SCP3

AccliMate™ IP68 Sealed Circular Micro Pitch Cable Assembly, Plug

SCP3

AccliMate™ IP68 Sealed Circular Micro Pitch Cable Assembly, Plug

rohs logo

Features

  • Rugged overmold construction
  • Rugged threaded interface
  • Tiger Eye™ contact system
  • Up to 1.3A
  • Dust caps DCA-XX-02
  • 14 pins
Specs Kit

Secured form. No spam.

. .
.
.
. .
I don’t usually look to the Grateful Dead to summarize trends in the electronics industry, but this song title does reflect the last few years in the world of connector […] The post Connector Material Costs: What A Long, Strange Trip It’s Been appeared first on The Samtec Blog....
As our blog team was reviewing upcoming topics, I was considering a few possible topics, so put a TBD on the schedule. Before I knew it, the time was drawing […] The post Family Vacation and Connectors appeared first on The Samtec Blog....
Many factors affect the quality and performance of a connector:  pin material, the quality of the stamping, the quality of and choice of surface finish, and the tolerances on the […] The post Practical Guidelines To Achieve Quality Connector Solder Joints: Part One appeared firs...
Plating affects the life and quality of the connector system, including corrosion resistance, conductivity, solderability, and of course, cost. This is part two of a discussion with Phil Eckert, Samtec’s […] The post Connector Plating FAQs: Normal Force, Cycles, Temperature, and...
ANSYS Simulation World 2022 is the first technical series planned to educate executives, engineers, R&D, and manufacturing professionals about engineering simulation strategies. Attendees can engage with leaders in the industry […] The post Samtec Presents Online at ANSYS SIM Wor...