triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

SEMS-40-03.0

0.80 mm Tiger Eye™ Micro Socket Strip, Slim

Features
  • Application: Polarized double row multi-finger Beryllium Copper contact system to 50 pins
  • Contact System: Tiger Eye™
  • Pitch: 0.80 mm (.0315")
  • 8 Gbps performance
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Termination: Surface mount
  • Orientation: Vertical
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
In July we rolled out a major update to our Cart, added a few tweaks to the Video Search page, added several new training videos, and updated content in a variety of places. Here are the major website updates for July 2020. Upgraded and Redesigned Cart Experience You’ll notice a ...
You might remember the last blog on Immersion Cooling where we introduced Samtec’s new landing page for Immersion Cooling. The test results are in, and they look good. Samtec has partnered with Engineered Fluids to run a series of qualification tests on several of our product ser...
The pandemic has not slowed the demand for high bandwidth, high-performance systems, such as 56 Gbps PAM4, 112 Gbps PAM4 and more. Designer engineers in all types of industries, from data center, HPC, networking, telecom, medical, storage, semiconductor, wireless, test and measur...
Design engineers – EEs, PCBs designers, MEs, etc., – are hard-pressed to get designs to market faster. They are always looking for shortcuts to make product design process simpler. Samtec and its partner SnapEDA are giving engineers more tools to accelerate the design cycle. Our ...
Samtec.com includes close to 200 high-quality videos that span across a variety of categories and topics. These videos include things like recorded presentations and webinars, product features and benefits, tutorials for web tools, virtual tours of our tech centers, corporate ove...