SMM-40-S-S

2.00 mm Tiger Eye™ High-Reliability Socket Strip

Features
  • Application: Single and double row mating to 40 pins per row
  • Contact System: Tiger Eye™
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")
  • Special Features: High-reliability multi-finger Beryllium Copper contact system
  • Termination: Surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
. .
The optical communications world will be centered in Dublin next week for ECOC Exhibition 2019. This is one of “the” events in the fiber optics world. ECOC features over 6,000 attendees and 330 exhibitor from around the globe. The industry will focus on networking, sharing ideas,...
The word “revolution” is very common in today’s world.  Whether it’s a revolutionary new smartphone or a revolution in personal transport, it is a phrase that is used frequently.  How many of these things are truly groundbreaking, or how many are victims of marketing is a matter ...
In this video from EDI CON 2109, Samtec’s Jignesh Shah explains how Samtec Flyover® offers a 112 Gbps high-density escape from the system ASIC to the front panel. This is a live demonstration of 112 Gbps PAM4 traffic using Credo Semiconductors mixed signal SERDES with Samtec Flyo...
In the video above, Samtec’s Jignesh Shah and Kevin Burt explain that as data rate requirements approach and surpass 112 Gbps PAM4, developers are challenged with balancing increasing throughput, scalability, and density demands with concerns such as power consumption, signal int...
“Artificial Intelligence” and “AI” are all the rage. From high frequency trading on Wall Street to improved drug development, AI affects more aspects of human lives daily. Many AI solutions harness the computing power of cloud connectivity, edge computing, data centers and HPC. T...