T2M-47-D

2.00 mm Tiger Eye™ PCB Mount Terminal Strip

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: 0.50 mm (.020") square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Special Features: Screw down and weld tab features available for the most rugged requirements
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
. .
In the video above, Samtec’s Jignesh Shah and Kevin Burt explain that as data rate requirements approach and surpass 112 Gbps PAM4, developers are challenged with balancing increasing throughput, scalability, and density demands with concerns such as power consumption, signal int...
“Artificial Intelligence” and “AI” are all the rage. From high frequency trading on Wall Street to improved drug development, AI affects more aspects of human lives daily. Many AI solutions harness the computing power of cloud connectivity, edge computing, data centers and HPC. T...
mmWave. Massive MIMO. Beamforming. Full duplex. Connectors. Connectors? Yes, connectors. Really! This may seem like a new take on the old childhood game of “One of These Things”. However, all of these technologies (and others) are directly related to developing next-generation an...
“Where high frequency meets high speed,” says the tag line of past EDI CON USA events. What exactly is EDI CON? Technical specialists from across the RF, microwave, EMC/EMI, high-speed digital design and system integrator spectrum met annually. Why? For networking, training and l...
With the advent of the Commercial Off-The-Shelf (COTS) part being used in Mil / Aero, Space, Industrial, Transportation, and Automotive applications; manufacturers find themselves still looking for information on how those products will perform in severe environments. Here at Sam...