TD-16573-206

.100" Double Row Screw Machine Terminal Strip

Features
  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

TD-16573-238

0

Bulk

1

0

Plating

False

TD-16573-406

0

Bulk

1

0

Plating

False

TD-16573-103

0

Bulk

1

0

Plating

False

TD-16573-120

0

Bulk

1

0

Plating

False

TD-16573-429

0

Bulk

1

0

Plating

False

TD-16573-121

0

Bulk

1

0

Plating

False

TD-16573-104

0

Bulk

1

0

Plating

False

TD-16573-126

0

Bulk

1

0

Plating

False

TD-16573-218

0

Bulk

1

0

Plating

False

TD-16573-428

0

Bulk

1

0

Plating

False

TD-16573-207

0

Bulk

1

0

Plating

False

TD-16573-127

0

Bulk

1

0

Plating

False

TD-16573-388

0

Bulk

1

0

Plating

False

TD-16573-444

0

Bulk

1

0

Plating

False

TD-16573-129

0

Bulk

1

0

Plating

False

TD-16573-412

0

Bulk

1

0

Plating

False

TD-16573-263

0

Bulk

1

0

Plating

False

TD-16573-266

0

Bulk

1

0

Plating

False

TD-16573-440

0

Bulk

1

0

Plating

False

TD-16573-118

0

Bulk

1

0

Plating

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
In today’s blog episode, we would like to introduce our newest White Paper: “System and Component qualifications of VPX solutions, Create a novel, low-cost, easy to build, high reliability test platform for VPX modules“. Over the past year, Samtec has worked with EIZO Rugged Solu...
We all hope for peace and a world free from conflict.  Despite this, it is the duty of governments to provide their armed forces with the tools they need to deter aggression from foreign powers who have different aspirations and, if necessary, take action to safeguard the lives o...
Samtec Flyover® Twinax Cable assemblies allow designers to extend signal reach and density, enabling 112 Gbps PAM4 performance. Samtec Flyover systems are commonly used in mid-board applications, with a cable assembly connector located next to the chip. The signal path is directe...
As a Southern California native, learning to surf is a must. Traveling elsewhere and telling people you’re from California without experiencing surfing is somewhat a surprise to most people. So, I have decided to take up surfing. It takes more practice than most people think. I p...
Samtec has hundreds of videos that span across everything from products, to demos, to presentations, branding, and more. We rebuilt our video search to be more lightweight, and also added a huge new feature. Previous to this update, all of the videos opened in a modal pop-up wind...