triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×

TEM-35-03.0

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • 8 Gbps performance
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Autumn is shaping up to be a popular time for digital trade shows this year, and OCP Tech Week will be occurring November 9 – 13, 2020. OCP Tech Week 2020 will provide Engineering Workshops, live lectures, and interactive collaboration sessions. During this digital trade show, th...
Electronica exhibitions and conferences have become an international franchise, with beginnings in Germany and now extending to other countries and continents. The next installment is Electronica South China, and Samtec will be there – in booth 12D13 — showing new products and te...
Back in January 2020, we rolled out a new experience for component data for our discrete wire products. This update has been very well received. In that blog post, we promised some version 2 updates that would better organize the new data. With this post, we’re happy to announce ...
Processing a component onto a PCB used to be fairly straightforward. Through-hole products, or a single or double row surface mount with a larger centerline rarely offer unique challenges obtaining a proper solder joint. However, as electronics continue to get smaller and connect...
The Covid-19 pandemic continues to impact our lives in both expected and unexpected ways. Unfortunately, one of the expected ways is a drop in charitable donations. Analysts predict anywhere from a 6% decrease – with many planning for a bigger decline than that. Also, more than h...