triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

TEMS-40-07.0

0.80 mm Tiger Eye™ Micro Terminal Strip, Slim

Features
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Contact System: 0.31 mm (.012") diameter post
  • Pitch: 0.80 mm (.0315")
  • 8 Gbps performance
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Orientation: Vertical
  • Termination: Surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
The pandemic has not slowed the demand for high bandwidth, high-performance systems, such as 56 Gbps PAM4, 112 Gbps PAM4 and more. Designer engineers in all types of industries, from data center, HPC, networking, telecom, medical, storage, semiconductor, wireless, test and measur...
Design engineers – EEs, PCBs designers, MEs, etc., – are hard-pressed to get designs to market faster. They are always looking for shortcuts to make product design process simpler. Samtec and its partner SnapEDA are giving engineers more tools to accelerate the design cycle. Our ...
Samtec.com includes close to 200 high-quality videos that span across a variety of categories and topics. These videos include things like recorded presentations and webinars, product features and benefits, tutorials for web tools, virtual tours of our tech centers, corporate ove...
In late April Samtec kicked off its series of gEEk® spEEk webinars. gEEk spEEk allows engineers to interact with Samtec’s engineering leaders and SI experts on a variety of selected SI-related topics. Samtec SI Engineer Steve Krooswyk presented one of the first webinars entitled ...
The global COVID-19 pandemic has delayed many events: weddings, tax collections, sporting seasons and BattleBots. BattleBots? BattleBots! Yes, BattleBots! In most cases, COVID-19 related delays are a negative. However, for Samtec-sponsored Phalanax Robotics, delays in the BattleB...