triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

TFM-40-D-01

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

Features
  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
  • Extended Life Product™ (E.L.P.™)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Readers of the Samtec blog know we are always talking about next-gen speed. Current channels rates are running at 56 Gbps PAM4. However, system designers are starting to look at 112 Gbps PAM4 data rates. Intuition would say that bleeding edge data rates like 112 Gbps PAM4 only oc...
Autumn is a tough time for us Brits.  From the beginning of September when the kids go back to school until Christmas Eve, we have little to get excited about besides the nights closing in and the weather getting worse.  For our American cousins, Thanksgiving is a reason for cele...
Rise of the Machines is a description, a title, and a path. I know, this title might seem worn out, and sound dystopian at the core but I promise in this case it is a good thing. Automation is being used from start to finish in many companies, and it shouldn’t be a surprise that ...
As computing power continues to increase, air cooled systems cannot meet current thermal requirements for HPC hardware systems. Power consumption, space and performance must all be considered during system design. Immersion cooling is a fast-growing solution to economically comba...
Robots have been with us for well over a century, at least in fiction.  From Maria in the German silent masterpiece Metropolis to the familiar C3PO in the Star Wars universe, writers and filmmakers have dreamt about intelligent, human-shaped robots to serve as our everyday compan...