triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

TSM-30-DH-A-P-2

.100" Surface Mount Terminal Strip

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount, mixed technology
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
I’ve been reading year-end and upcoming year lists about the future trends affecting technology and electronics. Topics run the gamut from expanding technologies like 5G, AI, electric vehicles, and various realities (XR, VR, MR), to external pressures like increased government re...
Testing is the final step of any manufacturing process, and arguably the most important, and yet it can often be overlooked.  Releasing a poorly tested product onto the market has destroyed more than one reputation for quality, and this is even more important in an age when infor...
We first released our new Cart in the summer of 2020. That release replaced a legacy system that we’d been running on since 2011. It was a major upgrade that users are very much enjoying. Since then we’ve continued to enhance the experience of the new cart. Here is what we’ve add...
Samtec gEEk® spEEk is a series of free online seminars, covering a wide-range of topics, all commercial-free. gEEk spEEk allows engineers the opportunity to interact with signal integrity thought leaders and experts like DesignCon Engineer of the Year Istvan Novak, Scott McMorrow...
As we put 2020 in the rear view mirror, it’s always a good time to look back. Here is a quick recap of a cool event: OCP Tech Week. In early November Scott Noteboom, CTO of Submer, presented on the topic, “Out of Sight Project: The Blind Mate Network Backplane.” Scott’s presentat...