triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

TSM-49-SHU-07

.100" Surface Mount Terminal Strip

This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Pitch: .100" (2.54 mm)
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
  • Termination: Surface mount, mixed technology
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
.
. .
#robotcombat #combatrobots #robotwars #WeWantSeason5 #WeGotSeason5 These are some of the most popular hashtags used by a growing number of global BattleBots enthusiasts. Teams from all backgrounds design, build and test robots of all sizes for one purpose in mind: Robot Combat! W...
Movies have the BAFTAs and Academy Awards. Music has the GRAMMYs. Broadway has the Tonys. Global footballers have the Ballon d’Or. SI/PI engineers have the DesignCon 2020 Best Paper Award? Really? What’s that? Many people are familiar with annual awards mentioned. For engineers w...
Have you ever heard of Volcano Boarding? I hadn’t either, but it’s exactly what it sounds like. You get on a board made of some wood and metal, then fly down the side of an active volcano (yes, I said active). And if that’s not extreme enough, thanks to the boundless depths of th...
Inventing the light bulb, phonograph, motion picture technologies, film, the mimeograph, and holding a record 1,093 patents is impressive. But, I bet Thomas Edison never had the truly difficult job of selecting the right connector system for his printed circuit boards (PCB), nor ...
The roll-out of 5G continues despite COVID-19. 5G system development moves on for any number of applications. These include Test and Measurement, Remote Radio Heads (RRHs) and Active Antenna Systems (AAS), Network Equipment and more. The demand for data means design engineers nee...